Swagelok Quick Connect combined with hoses offers an efficient solution
Using a Quick Connect in combination with the right hose increases efficiency and safety on the job.
Quick Connect allow hoses to be connected or disconnected quickly and easily without tools. This reduces downtime and increases productivity. Industrial processes can take place under high pressure, with hazardous materials or extreme temperatures. Quick Connect are designed to lock securely and minimize leaks, reducing the risk of accidents.
- Reliability: due to a sealing mechanism, they ensure a good, leak-tight connection
- Ease of use: can be operated with 1 hand
- Reduction of wear: (dis)connecting with hoses is done without tools
- Flexibility: it is practical when hoses, equipment or components have to be changed regularly
Quick Connects

Full-Flow Quick Connects
Designed for unimpeded gas and liquid flow. Ideal for systems that must operate continuously without interruption.

Instrumentation Quick Connects
Optimize measurement processes with push-to-connect couplings. Ensures accurate and reliable measurements.

Miniature Quick Connects
Compact and powerful for use in tight spaces. Ideal for laboratory environments where precision is essential.

PTFE-sealed Quick Connects
Aggressive or corrosive environment, PTFE-sealed Quick Connects are well suited for this.
Features of Swagelok Quick Connects
The Quick Connects offer versatile solutions for various industrial applications, with a focus on safety and efficiency.
Fast connection
Safety first
Sustainability
Adaptability
Easy maintenance
Chemical compatibility
Small sizes
Usability
Full-Flow Quick Connects
Full-Flow Quick Connects are designed to ensure unimpeded gas and liquid flow in conveying, exhaust and ventilation systems. These components provide a solution that is not only efficient, but also reliable. The ability to easily replace the O-ring without disassembling the housing makes maintenance easy and this saves costs. Particularly important in systems where continuous operation and downtime must be avoided.
In addition, Full-Flow Quick Connects can withstand wide variations in pressures and temperatures, making them suitable for a variety of industrial environments. Whether conveying chemicals or other liquids, these Quick Connects are designed to ensure optimum performance without adversely affecting system integrity.

Instrumentation Quick Connects
Instrumentation Quick Connects are specially designed to optimize measurement processes. They work via a push-to-connect coupling. This makes connecting instrumentation easier, which is especially useful for frequent connections. These Quick Connects not only reduce the risk of droplets, but also minimize air entrapment, which is especially important in applications where precision and reliability are paramount.
Whether for sampling systems or test and calibration equipment, Instrumentation Quick Connects provide the flexibility and precision needed for accurate measurements.Users can choose between single- and double-sided valves to customize their systems for safe and efficient operation.

Miniature Quick Connects
In laboratory environments and other applications where space is limited, Miniature Quick Connects offer the perfect solution. These compact and lightweight connection systems enable quick and easy connections even in the smallest spaces. Despite their small size, they offer powerful performance and reliability.
Thanks to their "low dead volume," Miniature Quick Connects reduce the risk of leakage and air entrapment, which is important for critical laboratory applications.
Manual operation makes them user-friendly for all and they are suitable in many applications.

PTFE Sealed Quick Connects
For applications in aggressive or corrosive environments, PTFE-sealed Quick Connects are an excellent choice. These Quick Connects are designed to minimize leakage and air entrapment even when exposed to hazardous chemicals. Chemical compatibility with many substances makes them ideal for use in demanding industrial applications.
The recessed seals in PTFE-sealed Quick Connects provide additional protection, making them a safe option for critical applications. Whether handling hazardous chemicals or other high-risk processes, these Quick Connects provide the reliability and safety needed to keep operations running smoothly and without incident.

Frequently asked questions about Quick Connects
Swagelok Quick Connects offer quick and easy connections without turning or screwing, minimize leakage, spills and air entrapment, and are adaptable to a variety of applications.
Maintenance is easy with replaceable parts such as O-rings without disassembling the housing. Regular maintenance ensures optimal performance.
Yes, PTFE-sealed Quick Connects are designed for use in aggressive or corrosive environments and offer chemical compatibility.
Miniature Quick Connects are ideal for laboratory environments because of their compact size and reliable performance.
Yes, various configurations and designs are available, including single- and double-sided valves, to meet your specific requirements.
Read all about Swagelok Hoses or speak directly with an expert to help you select the right Hose and Quick Connects combination