Swagelok hoses and flexible tubing

Swagelok hose and flexible tubing products, used in a variety of applications from semiconductor plants to tire factories and many industrial applications, are designed to provide reliable performance under a wide range of conditions. Our hose and tubing products are available in custom lengths, with diameters of 2 inches and smaller, and with many types of end connections and materials to handle a wide spectrum of pressures and temperatures.

Hose Documentation

Download Swagelok hose documentation.

In one click you will receive a Digital Catalog, a Hose Quick Look the Installer's Pocket Guide and other informational materials.

Email to Me

The value of a Swagelok hose

Why do so many engineers specify Swagelok hoses when there are cheaper brands? Because with the right hose in place they prevent repeated hose replacements, loss of profits, runtime failure, and safety incidents. Take a look at how Swagelok builds hose that performs under pressure:

Ask your Questions

Swagelok hoses and flexible tubes for any application

Swagelok provides an extensive range of industrial and high-purity hoses featuring diverse core materials, reinforcement types, end connections, and insulation choices, catering to a wide array of applications for the conveyance of liquids and gases. Below are some of the main types: 

Flexible Tubing
Flexible Hoses
Our flexible PFA and vinyl tubes provide chemically resistant, translucent options for monitoring low-pressure systems sensitive to chemical reactions. CT corrugated tubes adapt flexibly to alignment changes, reducing the need for system adjustments.
Metal Core Hose
Metal Core Hose
Swagelok's braided hoses with a corrugated metal core can handle high temperatures, vacuum, medium pressure and corrosive conditions. They offer flexibility and kink resistance while reducing the risk of permeation or absorption.
PTFA and PFA Core Hose
PTFE and PFA Core Hoses
PTFE core hoses offer easy drainability for complete cleaning between processes, along with the flexibility and chemical resistance needed for the safe transfer of fluids in both general and specialty applications.
Rubber Hose
Rubber Hoses
Swagelok's PB Series push-on rubber hose, ozone-resistant with a smooth Buna N core, is reinforced for strength and retention of joint up to 350 psig, and has a wear-resistant Buna N outer layer. We offer bulk hose and end connections, custom assemblies and hose labels.
Thermoplastic
Thermoplastic hose
Swagelok's smooth nylon core hose connects quickly and safely in hydraulic, natural gas and other general industrial applications with a variety of end connections. The smooth inner wall provides flow control and improved drainability for precision and cleanliness, while the polyurethane outer layer resists abrasion.
hose assemblies
Hose Assemblies
Let our certified technicians assemble components to meet your stringent requirements. We can offer custom tubing, high-volume tube bending and pressing, orbital welding and more.

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.

Swagelok Quick Connects

Using a Quick Connect in combination with the right hose increases efficiency and safety on the job.

Quick Connect allow hoses to be connected or disconnected quickly and easily without tools. This reduces downtime and increases productivity. Industrial processes can take place under high pressure, with hazardous materials or extreme temperatures. Quick Connect are designed to lock securely and minimize leaks, reducing the risk of accidents.

Swagelok advisory services for hoses

Let our hose consultants assess your hoses. We can recommend steps to reduce wear, maintenance and replacement.

Perhaps you want to extend the life of your hoses. Or certain hoses fail frequently and you can't figure out why. The problem could be kinking, using the wrong hose for the job, or chemical compatibility. Perhaps the hose is not routed properly, there is electrostatic discharge, or the lengths are not quite correct.

Swagelok Netherlands offers expert hose consultants who specialize in industrial hoses. Download our PDFs on hose consulting below to learn how this service works

Saving with fully built assemblies

Instead of buying one or two hoses, consider a fully built Swagelok assembly that meets your exact needs.

We combine safe, reliable Swagelok components to produce assemblies for analytical instrumentation, grab sampling and other applications. Design support, fabrication, assembly and pressure testing are included. Results are guaranteed, as are individual Swagelok components. We even schedule time to be on-site at installation to answer any questions.

Frequently asked questions

How should we choose a Swagelok hose?

Take an 'inside-out' approach, working from core to cover.

Start by addressing the core—the innermost layer that contacts the fluid—available in materials like nylon for low temperatures or metal for high temperatures, and then adding a reinforcement layer for strength and pressure containment.

The outer cover, with options like stainless steel or Swagelok's Fire Jacket, provides protection against various environmental factors, including temperature extremes.

Finally, choosing the right end connections, such as NPT threads or tube adapters, ensures a secure, leak-free system that meets industry standards and minimizes downtime.

How do we maximize the life of a PTFE hose?

Here are five tips to prevent setbacks.

Most PTFE-lined hose failures are due to factors that can be controlled. By avoiding one or all of these pitfalls you can maximize the life of your hose.

  1. Right hose, wrong application: Choosing the right end connections and designing an appropriate layout should eliminate a large percentage of these failures.
  2. Right application, wrong hose: PTFE is one of the most chemically inert and compatible materials on earth. However, the use of rubber, metal or even PTFE-lined parts in the wrong application can be prevented by checking fluid compatibility with the wet hose material before installation.
  3. External damage: Abrasion can shorten the useful life of a hose. Abrasion can even corrode the stainless steel outer braid of our PTFE-lined hoses, drastically reducing their pressure-retaining capabilities.
  4. Electrostatic Discharge: Although PTFE is non-conductive, it can be modified with sufficient conductivity to ground static electrical charge, eliminating the risk of catastrophic failure from charged particles arcing through the PTFE core.
  5. Tested hose works better: Poor quality components or choosing a hose based solely on the lowest price can lead to high costs associated with maintenance, safety, lost fluid or degraded equipment.
What is the top cause of hose failure?

Faulty hose routing is the leading cause of industrial hose failure.

Routing rigid tubing requires careful planning, but routing hose and flexible tubing is relatively effortless—right?

Wrong. In fact, Swagelok has thousands of data points showing a clear pattern: faulty hose routing is the leading cause of industrial hose failure. And short hose service life is costly in several ways. For one thing, too many manufacturers, processors, researchers, and other essential businesses overspend, year after year, on preventable hose repairs and replacements.

Correctly routing hose requires two things:

  1. Knowledge of best practices (see below)
  2. Commitment to act on the knowledge

Our Hose Advisory Service helps take the pressure off of you regarding hose routing. View information on the program on this page and download the pull sheet.

What affects hose permeation?

Here are 5 tips to prevent permeation.

All materials are permeable to some degree, but in industrial hose applications, permeation is important to consider when using PFA and PTFE materials. We recommend the following to reduce permeation:

  1. Choose hose materials known for their resistance to permeation by the specific medium being transported.
  2. If possible, choose hoses designed with barrier layers that significantly reduce permeation. These barriers can be made of materials such as nylon.
  3. Inspect hoses regularly for signs of wear, damage or other problems that may increase permeation. We offer a hose consulting service that can help with this.
  4. In cases where permeation is unavoidable, venting systems can capture and safely drain or contain the permeated substances.
  5. In critical applications, it may make sense to use hoses that exceed required specifications, depending on the risks involved.

Swagelok Netherlands offers a hose consulting program where our highly trained field consultants come on site. After touring your facility, learning about your unique situation and documenting problems, we help you choose the right types that extend hose life and improve performance.

Can you assemble hoses for us?

Yes, we have a dedicated hose cell where we do that every day.

Our technicians manufacture hoses to your specifications in the Swagelok Corporate workshop. We can handle orders from one piece to hundreds and offer a wide range of hose solutions.

Our capabilities don't stop at assembly. We can perform hydrostatic testing, immersion testing and pressure drop testing. Many hose shops make the hose and send you on your way. We test 100 percent of the hoses we make. The hydrostatic test involves filling the hose with water and then sealing it. We keep it pressurized while checking for leaks where the end connection is attached.

Some hoses require us to provide a test certificate, and others do not. But we can provide documentation with each hose if requested. If ever needed, we can trace each individual hose back to its original assembler.

What if we need extra protection on a hose?

We have you covered with six cover options.

Hoses can be subject to a variety of outside forces that speed up wear and tear. With the right cover, the service life will be extended.

Here are some of your options:

  • Fire Jacket
  • Thermosleeve
  • Armor Guard
  • Spiral Guard
  • Nanogel Cover
  • Spring Guard
Is this hose in stock and what is the price?

For personalized, up-to-the-minute answers to sales and support questions, please use green buttons on this page to request details/quote.

If you prefer to find answers yourself, visit products.swagelok.com, register for an account, and start exploring. Anyone can register, and completing the entire registration form will allow you to view pricing, order online, request quotes, store favorite products, assign customized part numbers, and save or forward your shopping cart.

Featured articles

Improve Maintenance with Valve and Hose Tags
Improve Maintenance with Valve and Hose Tags

Improve Maintenance with Valve and Hose Tags

Streamline Operations with Swagelok Quick Connects
Streamline Operations with Swagelok Quick Connects

Streamline Operations with Swagelok Quick Connects

3 Steps to Improve Hose Safety & Lower Plant Costs
3 Steps to Improve Hose Safety & Lower Plant Costs

3 Steps to Improve Hose Safety & Lower Plant Costs

Ask your Questions