High pressure fittings and tubing: Swagelok’s reliability
Swagelok’s high pressure fittings and tubing guarantee:
- Absolutely leak- and gas-tight
- Highly resistant to vibration, chemicals, corrosion, high pressures and high temperatures
- Easy to install, and easily disassembled
- Can be reused multiple times
Read more in the Swagelok catalog to learn more about all our products and solutions.
Good quality high pressure fittings and tubing mark the difference between failure and success
Imagine using a waterjet cutter. How long would it take to get the job done if your materials were prone to leakages? How much water, time and money would you be able to save if tubes and fittings worked properly? Swagelok’s high pressure fittings and tubing ensure that once installed, you can focus on the job, as reliability is high and maintenance low.
Here’s why our fittings and custom stainless steel tubing are used by so many
First of all, the reason our fittings are so reliable, is because they are equipped with two ferrules. The front ferrule creates the seal. The back ferrule ensures highly effective tube grip, because it axially advances the front ferrule when the nut is turned. Thus, our two-ferrule fittings ensure that connected tubes remain leak- and gas-tight and vibration resistant in applications up to 20.000 psig (1378 bar), depending on the type you choose.
Secondly, let us tell you why our fittings and tubing are so low in maintenance. Our stainless steel is seamless and therefore high pressure enduring. As in the case with our fittings, our stainless steel tubes are resistant to corrosion and chemicals, and can be used in extreme temperatures and under harsh conditions. These characteristics ensure that you don’t need to replace the fittings and tubing as often as you would with other brands.
Custom stainless steel tubing
Another advantage of working with Swagelok, is that we provide custom stainless steel tubing. So no matter the size you are looking for, we can be of service. The quality of our high pressure fittings and tubing, combined with an unparalleled desire to help our customers, what makes our products so successful.
Would you like to learn more about our fittings and custom stainless steel tubing?
Swagelok’s high pressure fittings and tubing: for many applications
Swagelok’s high pressure fittings and tubing can be used in many applications, including:
- Wellhead control panels
- Hydraulic control panels
- Grease injector units
- Chemical injection skids
- Instrumentation
- Process control
- Chemical sampling
- Test stands
- Blowout preventers
- Waterjet cutting and blasting
More information about our high pressure fittings and tubing
Want to learn more about Swagelok’s services and products? Then download our company brochure and be amazed at the effort we put in to help our customers! For any specific questions about high pressure fittings and tubing, we encourage you too.