Swagelok welding systems
For projects requiring a consistent and efficient approach to welding, the Swagelok orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
Download welding system documentation
In one click you will receive a quick reference guide, catalog and other informational materials.
Designed for precise, repeatable orbital welds
How does our system consistently deliver precise, repeatable GTAW for tubing and pipe? We have continuously improved it over 40 years based on customer feedback. Today the M200 system offers a user-friendly touch screen, real-time monitoring, automatic documentation and other features.
Auto create function
The Auto Create function simplifies program creation for welding procedures. Users only need to input the procedure and programmer names; the rest is selected from a drop-down menu that considers the material, purge gas, and joint type. This function makes it easy to benefit from Swagelok's extensive knowledge in orbital welding, which is integrated into the equipment.
Fixture block & collet installation
The Swagelok welding system offers versatile weld heads for materials ranging from 1/16 inch to 4 inches. By using collets and fixture blocks, changing the setup for different tubing sizes, such as from 1/2 inch to 2 inches, is made quick and simple through a few screws. This robust fixturing ensures adequate support for the joint during orbital welding.
Optimal speed control
Swagelok weld heads have optical speed control without the need for a tachometer or calibration. Using weld head extension cables, you can perform welds farther away from the power supply. Weld on tubing with outside diameters between 1/16 and 4 in. and 2 mm to 114 mm. The polarized power connector ensures proper weld head/power supply connection.
Choices
Stock
Rent
Assembly
Training
Warranty
Swagelok welding system and components
Scroll below to learn about the Swagelok M200 welding system power supply, weld heads, and related offerings. Want a hand selecting? Please use the "Ask your Questions" button.
Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.
Download Material Selection Guide
Learn about types of corrosion, materials most commonly affected, and designed combinations you can rely on
Swagelok M200 training
We offer comprehensive training for the Swagelok M200 welding system. Our training courses include:
- Basics of welding: Learn basic techniques and safety precautions.
- Using the M200: Detailed instructions on setting up and operating the M200 welding system.
- Maintenance and troubleshooting: Tips and tricks for maintaining your equipment and solving common problems.
- Practical exercises: Hands-on sessions to improve your skills under the guidance of certified technicians.
Saving with fully built assemblies
We design, fabricate and test fluid system assemblies for customers, here in Waddinxveen