Swagelok measurement devices
Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.
Download measurement devices literature
Get documentation about flow meters, gauges, thermometers, transducers and thermowells.
Why specify Swagelok measurement devices?
Quality and reliability are given utmost importance in the meticulous design of low-maintenance installations. This approach ensures that the systems function efficiently over extended periods without frequent interventions. By focusing on these key aspects, the installations are crafted to withstand various operational challenges, thereby minimizing the need for constant repairs or adjustments. As a result, safety risks are significantly reduced, providing a secure environment for users and operators. Additionally, the emphasis on quality and reliability leads to more predictable and manageable costs, as the need for unexpected expenditures on maintenance and repairs is greatly diminished. This strategic focus not only enhances the longevity and performance of the installations but also contributes to overall cost-effectiveness and operational efficiency.
Ultrahigh-Purity Pressure Gauges
Swagelok provides Ultrahigh-Purity and Clean Dry Air Pressure Gauges, including Bourdon tube variants, suitable for diverse applications from bulk gas distribution to process tools, monitoring pressure and vacuum.
S series transducers
The Swagelok S model is designed for use in a wide range of general industrial applications, including machine control, process control, laboratory and test equipment, and hydraulics and pneumatics.
PBG series panel mount features
The PBG Series gauges monitor vacuum and system pressures up to 15,000 psi, with a 2.5-inch dial, fitting a standard 2 9/16-inch panel hole. Features include 316 SS components, glycerin-filled case, and tamper-resistant design.
Certificates
Expertise
Warranty
Stock
Production
Material
Reliability
Safety
Training
Accurately measure industrial processes and conditions
Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.
Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.
Saving with fully built assemblies
We design, manufacture and test fluid system assemblies for customers, here in Waddinxveen
Frequently asked questions
Following 5 rules will help make sure you're using gauges correctly:
- Double gauge pressure over system pressure.
- Liquid fill where vibration is present.
- Always use a restrictor when pressure spikes are present.
- Hang a gauge upside down when high pressures and flows are present
- Never mount the gauge directly above a high temperature source
Even for some of the simple applications -- you want a precise measurement. The most basic measurement device is the variable area flowmeter. It measures the flow rate of liquids and gases by means of a tapered tube and float. The float is pushed up by increasing fluid flow and pulled down by gravity as fluid flow decreases. No external power is required, though Swagelok does offer some electronic options.
Once you have flowmeters in place, it's a good idea to follow up with a calibration program, checking every so often that you are still getting accurate readings. Other than that, very little maintenance is required.
Like you, we can't tell thread size and thread pitch on a component just by looking at it. But we can provide calipers, combs, and guides that help with identifying threads.
When you look at a thread, you'll see peaks (called crests) and valleys (called roots). The part in between the crest and the root is called the flank. The first thing you want to find out is whether the crests are all the same diameter. That would mean you have straight threads. So we get out our calipers and measure the first, fourth and last crests. If the measurements are the same, you have straight threads. If you get three different measurements, you have tapered threads.
Do not mix or interchange product parts with those of other manufacturers. This will void the Swagelok warranty.
Swagelok's Field Station Module is a pre-engineered, fully built subsystem that moves samples to the analyzer faster. When this pre-engineered subassembly is placed directly off the supply tap, it lowers the pressure of a gas as soon as possible.
In addition to giving you a fast response time, the field station module reduces condensation in the sample. Higher pressure will squeeze out any water in a gas, causing condensation issues. With a lower pressure, you don't get that change in phase. Lower pressure also provides a safer environment for your personnel.
Here are five common mistakes and the problems they can cause. Do any of these sound familiar?
- Your gas sampling system has too much volume upstream of the first regulator.
- Your liquid sampling pressure is too low.
- You’re sampling from a stagnant line.
- Your vaporizer is too hot.
- Your sample flow is too slow.
For personalized, up-to-the-minute answers to sales and support questions, please use green buttons on this page to request details/quote.
If you prefer to find answers yourself, visit products.swagelok.com, register for an account, and start exploring. Anyone can register, and completing the entire registration form will allow you to view pricing, order online, request quotes, store favorite products, assign customized part numbers, and save or forward your shopping cart.