Swagelok leak detectors, lubricants, and sealants

We offer a variety of products that make it easy to detect, eliminate or prevent leaks before they impede the performance of your fluid system. Our liquid leak detectors can show you which joints in your fluid system are leaking, and our pipe thread sealants, PTFE tape and thread lubricants can help prevent leaks during installation. Consider how you can reduce your operating costs and required installation time with these proven Swagelok products.

Catalogues Mockup

Download leak detectors, lubricants, sealants documentation

Get essential information about Swagelok liquid leak detectors, wire sealants, plus an instruction card with 6 tips for applying PTFE tape.

Email to Me

Products for leak-tight fluid systems

Snoop Liquid leak detectors
Snoop Liquid leak detectors
Swagelok's Snoop Liquid Leak Detector efficiently identifies leaks, including those on vertical surfaces, through its persistent bubble action and a flexible candy tube for access to hard-to-reach areas. The safe, non-corrosive and non-flammable formula, free of chlorine, contains a corrosion inhibitor and leaves no stains when dried.
Goop Wire Lubricants
Goop Wire Lubricants
Silver Goop is an oil-based wire lubricant for use on stainless steel and high-temperature alloys. Pure Goop is a halocarbon-based wire lubricant for use on titanium, stainless steel, steel and nickel-based alloys. Blue Goop is an oil-based wire lubricant for use on stainless steel, steel, titanium, aluminum and nickel-based alloys.
SWAK Anaerobic Pipe Thread Sealant
SWAK Anaerobic Pipe Thread Sealant
This pipe thread sealant cures to form a strong joint that resists vibration and shock, while lubricating threads to prevent damage during assembly. It provides easy disconnection with low breakaway torque even after curing and is compatible with a wide range of chemicals. This quick-to-apply sealant effectively bonds to wires and provides a reliable and efficient sealing solution.
PTFE Tape Pipe Thread Sealant
PTFE Tape Pipe Thread Sealant
The material of this sealant meets commercial item description A-A-58092. It can handle temperatures up to 450°F (232°C) and is suitable for applications with plastics, chemicals, aluminum, corrosives, stainless steel, hydraulic fluids, ceramics, refrigerants, synthetic rubber, aromatic fuels, carbon steels and special alloys.
PTFE-free Pipe Thread Sealant
PTFE-free Pipe Thread Sealant
This is an effective solution to protect wires from damage, galling and snagging during assembly, while its low breakaway torque allows easy connections. It is chemically compatible with a wide range of fabrics and adheres strongly to wires, so it will not tear or tear off during assembly.
Fully Constructed, Leakproof Assemblies
Fully Constructed, Leakproof Assemblies
We have an in-house team of certified assembly technicians who build fluid system assemblies for gas distribution, grab sampling, mechanical seal support, steam lance systems and more. See below on this page for more information on assembly services.

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.

Ask your Questions Download safety data sheets
Hidden Costs of Leakage

Download "hidden costs of leaks" guide

Download this excerpt from the Tube Fitter's guide to learn the Leak Formula and best practice examples for prevention.

Services for detecting leaks in systems.

We help customers achieve leak-free systems. Lower your operational costs and save money.

We can help you detect and fix fluid leaks. Several facilities nationwide have saved money thanks to this service. Even if only compressed air is leaking, stopping leaks reduces the number of kilowatt hours (kWh) needed to run compressors. And if helium, argon, hydrogen or another gas leaks, the savings from leakage prevention are much higher.

Saving with fully built assemblies

We design, manufacture and test fluid system assemblies for customers, here in Waddinxveen

We combine safe, reliable Swagelok components to produce assemblies for analytical instrumentation, grab sampling and other applications. Design support, fabrication, assembly and pressure testing are included. Results are guaranteed, as are individual Swagelok components. We even schedule time to be on-site at installation to answer any questions.
Ask your Questions