Swagelok gas distribution program

Improve safety and reduce costs with our pressure control and gas distribution system consulting services. Browse below and contact us to learn more

Gas distribution systems operate to deliver gases from a high-pressure source to the facility at the pressure and flow rate required for each application. Usually built around one or a series of pressure control steps, gas distribution systems can have four typical subsystems: source inlet connection, primary gas pressure control, point of use and automatic changeover.

The Swagelok gas distribution program is designed to help you:

  • Reduce costs by preventing leaks and unscheduled maintenance
  • Increase uptime and improve process accuracy and repeatability
  • Ensure the safety and well-being of system operators and others
  • Focus your time and resources where they are needed most

Browse the page and contact us for more information. We can discuss your situation, provide a quote, discuss details and more.

Ask your Questions

Problem

Overlooked problems with gas distribution systems can lead not only to loss of gas, but also to loss of process efficiency, downtime or safety risks. When system operation is not intuitive, when leaks are a concern or when your gas panels are difficult to maintain, it is time to take action to prevent escalating costs.

Specific problems may include:

  • Laboratory and reliability managers are unsure if site gases are being delivered safely and with minimal leak potential
  • Engineering and design leaders are faced with a multi-step process to obtain the required components and then implement them on site
  • Operations and analytical managers must respond quickly to problems with instruments critical to continuous gas delivery
  • Process accuracy is uncertain or inconsistent
  • Underutilization of gas cylinders

Solution

With more than 75 years of experience in fluid systems and a global network of pressure control consultants, Swagelok offers a dual solution: pressure control consulting services and gas distribution systems that ensure facilities operate safely and efficiently.

Our consultants, in collaboration with your team, deliver:

  • A fully designed system, assembled and tested prior to installation
  • Built with minimal threaded connections to prevent leaks
  • Clearly labeled for safety and functionality
  • Easy to understand and operate
  • Easy to troubleshoot and routinely maintain

Our gas distribution systems are backed by Swagelok's industry-leading warranty. In addition, we provide post-sale support to ensure your system continues to operate accurately.

Design Gasdsitribution systems

Options

View four standard gas distribution assemblies below. The design and quality of Swagelok gas distribution systems ensure uptime, safety and efficiency. These systems allow for easy maintenance and troubleshooting so that systems continue to reliably deliver required pressures and flows

Swagelok Source Inlet (SSI)

Swagelok Source Inlet (SSI)

  • Highly configurable options to purge or vent gases when changing bottles, always ensuring operator safety
  • Available option to vent individual lines to maximize uptime

The source inlet connects the high-pressure gas source and the distribution system. It is important that the inlet is built with appropriate cylinder connections, hoses, tubing, filters and venting, flushing and relief functions to ensure that gas can be safely fed to the primary gas pressure control or automatic changeover. For a single gas cylinder, the assembly may be as simple as a hose and connector. Multiple cylinders may require a manifold with many hoses and valves.

Swagelok Gas Panel (SGP)

Swagelok Gas Panel (SGP)

  • The modular panel is easy to maintain because each component can be removed via a Swagelok connection, so the panel never needs to be removed.
  • Options can be implemented around the regulator and valves for color coding if needed for your location.

As the primary gas pressure control, the SGP completes the initial pressure drop of the source gas and ensures it is delivered to the next stage of the system at the proper flow rate. Pressure reduction is achieved in one stage with a single pressure regulator or in two stages through a dual pressure regulator arrangement.

Swagelok Changeover (SCO)

Swagelok Changeover (SCO)

  • Optional line control available if your system includes a downstream point of use controller, eliminating the additional cost of a controller at the SCO
  • Flexibility to set switching pressure to your specification

The automatic changeover system switches seamlessly from one gas source to another to ensure an uninterrupted supply. This is achieved through staggered set points of two pressure regulators, allowing the system to continue operating while the primary gas source is changed. Our switching station allows for customized switching set points to reduce wasted gas in cylinders.

Swagelok Point of Use (SPU)

Swagelok Point of Use (SPU)

  • Ensures standardization and consistent operation at the point of use
  • Can be set up for both top-down and bottom-up flow to meet your set-up needs
  • Compact design and numerous mounting options

The point-of-use system provides the critical final stage of pressure control before gas is used. These are often the least complex of the four main systems, usually involving a pressure regulator, pressure gauge and shut-off valve. Usage point systems offer operators and technicians a convenient and accurate method of adjusting pressure to suit their test bench or equipment needs.

Ask your Questions

Videos

Support

Support Evaluation, consulting and ongoing support are as much a part of our gas distribution program as the standard subsystems we offer. Swagelok provides critical analysis to inform proper controller selection, identify system upgrades, and guide the design and assembly of standard and custom solutions.

After a thorough assessment of your gas delivery systems, you will receive a detailed report with:

  • Overall system performance and suitability of existing components, including required versus actual flow rates
  • Safety, environmental and reliability scores for each system
  • Compressed gas leaks and the money lost as a result
  • Areas for improvement and suggestions for appropriate solutions
  • Recommendations for maximizing the use of gas cylinders

The solution you receive is backed by Swagelok's strong warranty.

What to expect

Often the process is as follows:

1. Consultation

We begin with a meeting or phone call to gather information and understand the problem or goal. We want to learn more about our client's application, operations and current challenge. We then recommend next steps and, if applicable, provide a quote.

2. Inspection

Swagelok-certified field engineers conduct an inspection of your facility to identify problems. Our thermal imaging and ultrasonic equipment detect leaks as small as 1 x 10^-3 cm³/s. We also note potential safety hazards, misapplication of components and excessive wear or damage.

3. Analysis

Using data and observations collected on site, we quantify the impact of each problem on your operation. Our advice takes into account several considerations, including the location of the problem, severity, estimated cost and impact on safety, emissions, system reliability/production capacity and product quality.

4. Delivery

We provide and discuss recommendations. Reports summarize what was evaluated and our main recommendations, then show details about each problem in an appendix. If required, we also provide a quote for the Gas distribution panels to be assembled.

Ask your Questions

Case study

At a leading chemical company, Swagelok identified ways to standardize the design of gas panels. They discovered that flushing and venting components had been added over the years, resulting in unnecessary complexity. Removing critical relief valves via tapered, bolted connections during maintenance required significant labor time. In addition, the customer's use of different gas panels from multiple suppliers made it difficult to plan ahead for replacement. Through the Gas Distribution Program, this customer achieved:

  • Improved system and site security
  • $52,000 saved on panel replacement every five years
  • 75% reduction in gas panel maintenance time
  • Standardization of panels that freed up time for more important tasks
  • Reduced carbon footprint by stopping leaks and other changes
gas distribution Case Study

Documentation

The resource collection of the Swagelok gas distribution program offers several useful publications all at once.

The collection includes:

Check out our gas distribution TechTalk

Spoken language is Dutch.

Read More

Read additional pages on Gas Distribution Systems below

Ask your Questions