Swagelok welding systems

For projects requiring a consistent and efficient approach to welding, the Swagelok orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.

Welding Literature Cover

Download welding system documentation

Read about our welding system, weld head's and accessoires receive detailed information via email.

Email to Me

Designed for precise, repeatable orbital welds

How does our system consistently deliver precise, repeatable GTAW for tubing and pipe? We have continuously improved it over 40 years based on customer feedback. Today the M200 system offers a user-friendly touch screen, real-time monitoring, automatic documentation and other features.

Ask your Questions

Swagelok welding system and components

Scroll below to learn about the Swagelok M200 welding system power supply, weld heads, and related offerings. Want a hand selecting? Please use the "Ask your Questions" button.

Power Supplies
M200 Unit
It provides up to 200 A for reliable orbital gas tungsten arc welding, with a multi-language touchscreen and an integrated mass flow controller for shielding gas. Weighing 50 lb, it is compatible with Swagelok welding helmets and includes an Ethernet connection for downloading welding logs.
Series 10 Weld Head
Welding head 10 series
The Series 10 welding helmet can handle external weld joint diameters from 1/4 to 1 inch and 6 to 25 mm, with optical speed control that eliminates the need for a tachometer. It features polarized current connectors and delivers high output for enhanced performance and applications with thicker walls of tubing or pipe.
Series 5 Weld Head
Welding head 5 series
Designed for external welding joint diameters from 1/8 to 5/8 inches and 3 to 17.3 mm, this welding helmet features optical speed control without the need for a tachometer, polarized connectors for secure connections, and enhanced output for improved performance in applications with thicker walls of tubing.
Welding head series 8HPH
Welding head series 8HPH
Designed for diameters from 1/8 to 1/2 inch, the Series 8HPH workbench mount features user-friendly optical speed control and a long maintenance cycle, making it possible to perform multiple welds per hour. It comes with an adjustable gauge and an optional work support system for improved stability.
Welding head 4 & 8 (miniature)
Welding head 4 & 8 (miniature)
The miniature design of this series allows access to tight welding areas. Enjoy optical speed control-no tachometer or calibration required-and improved productivity through the ability to set one fastener while welding with another fastener.
Collets
Collets
The Series 20 and Series 40 welding helmets and attachments accommodate pipe tensioners with a cantilever design that adapts to variations in pipe diameter. Our standard stainless steel pipe tensioners hold components securely for welding and can be easily interchanged for different outside diameters, from 1/8 to 4 inches.
Weld Head Accessories (Remote Pendant)
Remote control
The remote provides control of all power supply functions via a connected cable and is designed to display only the highlighted data from the main screen due to its smaller size. It connects to the power supply via the 'Remote' marked connector on the front panel.
Welding Purge Panel WPP Series
Weld Purge Panel WPP Series
The Swagelok WPP Series welding purge panel provides precise gas flow and pressure control for clean, repeatable welds, and is customizable with different flow meters and gauge options for different pipe diameters. The design reduces clutter and is easily portable with an aluminum carry handle.

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.

Ask your Questions
Material Selection Brochure

Material selection guide

Learn about types of corrosion, materials most commonly affected, and designed combinations you can rely on. Read the page or email the brochure.

Material Selection Guide Email to Me

Swagelok M200 training

We offer comprehensive training for the Swagelok M200 welding system. Our training courses include:

  • Basics of welding: Learn basic techniques and safety precautions.
  • Using the M200: Detailed instructions on setting up and operating the M200 welding system.
  • Maintenance and troubleshooting: Tips and tricks for maintaining your equipment and solving common problems.
  • Practical exercises: Hands-on sessions to improve your skills under the guidance of certified technicians.
M200 training

Saving with fully built assemblies

We design, fabricate and test fluid system assemblies for customers, here in Waddinxveen

We combine safe, reliable Swagelok components to produce assemblies for analytical instrumentation, grab sampling and other applications. Design support, fabrication, assembly and pressure testing are included. Results are guaranteed, as are individual Swagelok components. We even schedule time to be on-site at installation to answer any questions.
Ask your Questions