Swagelok grab sampling systems

Selection and accessories

Selecting a Swagelok grab sampling system

Two system types allow for capture into one of two types of containers: pressure‑containing metal cylinders as found in the Grab Sample Module (GSM) or non-pressure‑containing glass or polyethylene bottles as found in the Liquid Only Sampling Module (GSL).

Container type

Sample cylinder – the GSM system is for samples with a vapor pressure above 14.7 PSIa (1.01 Bara) at ambient conditions. The GSM uses pressure-rated sample cylinders which prevent the sample from escaping, even under pressure, and are durable to prevent accidental breakage. The GSM is the most reliable method of capturing a sample.

Bottle sampling – the GSL system is for samples with a maximum vapor pressure of 14.7 PSIa (1.01 Bara) at ambient conditions. The design allows for the use of less expensive glass laboratory bottles to draw and store the sample. Using bottles also provides immediate feedback on the visual quality of the sample stream. 

Container Type

Collaboration

Ensuring your grab sampling system is suitable for your particular purpose is key. Temperature, pressure, phase, container type, materials of construction, and where the panel will be installed are just a few of the criteria to consider in order to properly specify a grab sampling system.

Our team takes you through a checklist of details to ensure the panel we recommend will meet your system needs. The product selection matrix (below on this page) provides some common system criteria that may help you with the decision making process. Next, a certified expert will review your information and recommend a panel per your requirements.

Collaboration

Specification

Using our standard panel designs as a platform, we can work with your team to substitute comparable Swagelok and non-Swagelok products if necessary; add products within the existing schematics, sample coolers, flow meters, shut-off valves, drain valves, etc; and make changes in the layout.

If needed we can make structural changes/additions panel/bracket materials, enclosures, etc.; convert to larger/smaller tube size (or metric); and recommend alternate materials of construction. Likewise, we can make flow/pressure drop calculations (and make changes based on results) and/or recommend sizing of sample coolers/heaters and enclosure heaters (using vendors’ applications engineering).

Specification

Product selection matrix

The table below provides a summary of common system criteria and the grab sample system recommended for the listed combinations. The page numbers refer to the Swagelok Grab Sampling Systems Applications Guide.

Standard designs

Swagelok offers 15 standard grab sample panel designs. Any of them can be easily customized to your specific process requirements. Don't worry about adjusting samples due to a system limitation. We correctly configure it right from the start. New is the Swagelok Ammonia Sampler.

See our systems below

Want to know more about our grab sampling systems

Talk to one of our experts; they can advise you on the grab sampling solutions that best suit your process, safety requirements, and analytical techniques.
Whether you need a standard GSM or GSC module, or a fully customized sampling system, we’ll help you make the right choice.

Grab Sample Module

Grab Sample Module (GSM)

For: pressurized liquids or gases

The GSM is a closed-loop sampling system that uses metal, pressure-retaining cylinders. This keeps the sample under controlled process pressure and prevents it from escaping.

What does the GSM do?
  • Takes samples of liquids or gases in a pressure-retaining cylinder
  • Keeps the sample securely contained and prevents emissions
  • Uses a closed loop so the medium continues to circulate — without purging time
  • Prevents leakage by using Swagelok tube fittings instead of threaded connections
When should you choose a GSM?
  • For pressurized process conditions
  • When safety, reliability, and representativeness are critical
  • When the risk of breakage and leakage must be minimized
Grab Sample Liquid Systems

Grab Sample Liquid (GSL)

For: atmospheric liquid samples

The GSL is specifically designed for situations where the sample must be collected at atmospheric pressure—ideally in a laboratory bottle.

What does the GSL do?
  • Collects liquid samples in a pressure-free bottle
  • Features a self-sealing septum cap, keeping operators protected
  • Provides immediate visual inspection of the sample
  • Utilizes the new Grab Sample Valve (GSV) for safe and controlled dispensing
When should you choose a GSL?
  • When the sample must not evaporate or fractionate
  • For laboratories requiring rapid visual inspection
  • For liquids that can be safely sampled at atmospheric pressure
Ammonia Sampler

Ammonia Sampler

For: sampling of anhydrous ammonia (NH₃)

The Ammonia Sampler is a specially developed system that operates on a fully closed circuit, designed to eliminate the risks associated with traditional ammonia sampling.

What does this sampler do?
  • Takes ammonia samples without exposing the operator
  • Prevents harmful vapor formation and minimizes environmental impact
  • Delivers consistent and accurate results, regardless of operator skill
  • Reduces total sampling time from 8 hours to approximately 2 hours
When should you choose the Ammonia Sampler?
  • For ammonia installations in chemical, fertilizer, plastics, and petrochemical production
  • When safety and emission reduction are top priorities
  • For frequent quality control of water content (0.2–0.5%)
Read more on our blog

Swagelok grab sampling advantages

Simultaneous control of fluid routing

A key feature of the GSM is the switching valve that directs flow. Using the Swagelok 40G series ball valve for this switching valve, configurations are available with either 2 or 3 valves.

Simultaneous control of fluid routing means fewer steps required to draw a sample. The likelihood of errant sampling is reduced and a clear indication of sequencing is provided to the operator. This valve assembly is a standard on all GSM panels as well as fixed volume GSL panels.

Simultaneous control of fluid routing

Closed-loop system

The closed-loop sampling system pulls from a positive-pressure process and returns back to the process at a lower pressure location (e.g., upstream of a pump), using the differential pressure to drive the fluid through the sample system. This circuit draws a flow path that connects to the sampler then returns to the process or to flare.

With some arrangements a GSM can be left in the bypass or sample position indefinitely, keeping the transport lines fresh (with zero flushing time) and ready for sample capture. A rupture disc is an available option for every GSM system. A relief valve can also be added to the sampling systems.

Closed-loop system

Liquid sampling using glass

The GSL design allows for the use of less expensive glass laboratory bottles to draw and store the sample. Using bottles also provides immediate feedback on the visual quality of the sample stream. Swagelok GSL systems use the same switching valve as a GSM system to provide simplified operation for complex tasks. The GSL systems also include Sentry Equipment’s Model MVS to draw a sample into a bottle.

Grab Sampling Container Selection
Ask your Questions

Grab sample cylinders

A sample cylinder is required for every GSM system and should be ordered separately when purchasing a new GSM. Various configurations of sample cylinder assemblies, defined as Grab Sample Cylinders (GSC), are available.

  • Five standard cylinder sizes (150, 300, 400, 500, & 1000 cm3)
  • Multiple cylinder and valve material options
  • With or without purge bypass tube
  • Choice of quick connects
  • Accessories: Outage tubes, needle valves, rupture discs, and carrying handles (view Accessories)
  • Cylinder treatment/certification
  • Stem and body protectors
  • PTFE coated inner wall, SilcoNert® coating, or electropolished inner diameter
  • DOT or TPED approved

GSC assembly descriptions

Standard-300x132

Standard version

For general use or for use with GSM systems without a purge option.

Purge-300x132

Purge version

For use with GSM systems with a purge option specified.

Note: Regardless of orientation and implementation, the flow direction on all GSC isolation valves is away from the cylinder. Needle valves have a preferential shutoff direction for restraining pressure and the valve will be oriented such that it is best situated for resisting the internal pressure of the cylinder.

Ask your Questions

Sample cylinder accessories

Several options are available for your grab sampling system, such as additional instrumentation - gauges, flowmeters, and transducers; sample coolers—sentry sample coolers; process connections—threaded and flanged connections; enclosures and stands; automation—add a pneumatically or electrically actuated valve to automate your sampling sequence; and exotic alloys—certain components are available in alloy 400, alloy C-276, or alloy 600. 

Outage tubes

  • Made from 316 stainless steel or alloy 400 tubing
  • Offered in 1/4 or 1/2 in NPT sizes
  • Marked "Outage Tube" for identification
outage tube

Outage tubes provide a vapor space of the desired volume in cylinders containing liquefied gases, so that liquid in the cylinder can expand if the temperature increases. Without enough vapor space, a small temperature increase can cause the liquid to expand and increase the pressure dramatically. Outage tubes are welded to the male inlet end of an adapter or tee. This adapter or tee is then threaded into the female port of a sample cylinder. The tubes can also be welded directly to the male inlet of a Swagelok non-rotating stem needle valve. The valve is then threaded into the female port of a sample cylinder.

Nonrotating-stem needle valves

  • Compact, rugged design is available in straight and angle flow patterns
  • Protective handle prevents contaminants from entering functional valve parts
  • Orifice sizes from 0.093 to 0.218 in. (2.4 to 5.6 mm) are available.
  • Flow coefficients (Cv) from 0.12 to 0.53 are available
  • Female NPT, male NPT, Swagelok tube fitting, and mixed end connections are available
  • Pressures up to 3000 psig (206 bar)
  • Temperatures up to 450°F (232°C) with PEEK stem tip
  • Stainless steel, brass and alloy 400 materials
Nonrotating-Stem Needle Valves

Needle valves have a preferential shutoff direction for restraining pressure and the valve will be oriented such that it is best situated for resisting the internal pressure of the cylinder. The D Series is widely used due to its replaceable stem tip and compact handle.

Rupture disc units

Swagelok rupture disc units protect sample cylinders from over pressurization by venting the cylinder contents to atmosphere. The use of a rupture disc is recommended with chemicals that may rapidly expand and pressurize due to temperature changes.

The rupture disc is welded to a body that is threaded into a valve body or a rupture disc tee and sealed by an elastomer O-ring. The rupture disc can be easily replaced without removing the valve or the tee from the cylinder.

rupture disc unit

Carrying handles

The carrying handle is an optional purchase that provides a convenient and safe way to carry sample cylinders. The handle is constructed of 304 stainless steel and is available for use on 300 cm3 and larger cylinders.

sample cylinder handle
Ask your Questions

Go Back

Return to the grab sample system page.