Swagelok tubing and accessories

Find reliable tubing options with the material properties needed for your application. Ensure your system is built to last with tubing accessories that help you cut, bend, deburr and support tubing to ensure leak-tight performance.

Tubing Literature Covers

Download tubing documentation

Get essential information in one email, including manual and catalog on manual tube benders and catalogs on stainless steel seamless tubes, sheathed tubes, insulated bundles and more.

Email to Me

Selection of tubing & bending services

The unsurpassed quality of Swagelok tubing derives from extraordinarily high quality materials, thoughtful design, and manufacturing controls. Pair that with our local services like tube bending, training seminars, and selection support, and you get even more value.

Ask your Questions

Swagelok tubing for any industrial application

With 200 active patents, Swagelok supports the most critical applications and industries. You can find our tubing in tens of thousands of industrial plants worldwide. Here are some of your options:

Stainless Steel Tubing
Stainless Steel Tubing
Swagelok's stainless steel seamless tubing is available in grades 316/316L and 304/304L. They are available in sizes from 1/8 to 2 inches and 3 to 25 mm, with clear markings for size, material and specifications. Available in fractional, metric and imperial sizes.
Jacketed Tubing and Insulated Tubing
Jacketed Tubing and Insulated Tubing
Our Jacketed tubing protects against corrosion and abrasion, saving costs with the ability to install up to four tubes simultaneously. Our insulated tubing offer weather resistance, energy savings, personnel safety, reduced heat loss and are a cost-effective solution.
Medium Pressure Tubing FK Series
Medium Pressure FK Tubing
Swagelok's FK series medium pressure tubing, capable of pressures up to 20,000 psig (1378 bar), are available in annealed or cold drawn 316/316L stainless steel. They are specified to true outside diameter (OD), are offered in a variety of lengths and are clearly marked with key specifications.
Cone and Thread Tubing IPT Series
Cone and Thread Tubing
Swagelok's IPT series offers seamless tubing made of 316/316L stainless steel, suitable for pressures up to 60,000 psig. This tubing is available in cold drawn construction and are specified by nominal outside diameter (OD). They come in lengths averaging 6 meters and are clearly marked with size, material and other details.
Alloy 2507 Seamless Super Duplex Tubing
Alloy 2507 Super Duplex Tubing
Swagelok's Alloy 2507 Super Duplex Tubing offers superior corrosion resistance in chloride-rich environments. Available in diameters from 1/4 to 1 inch, it meets ASTM A789 standards and is clearly marked with essential specifications.
6-Moly Seamless Tubing
6-Moly Seamless Tubing
Swagelok's 6-Moly seamless tubing offers superior corrosion resistance and strength, and are compatible with 6-moly and 316 stainless steel fittings. They meet NORSOK M650 standards, are available in a variety of sizes and are clearly marked with detailed specifications.
High Pressure Tubing Sno-Trik Series
High Pressure Tubing Sno-Trik
Sno-Trik's high-pressure tubing, capable of pressures up to 60,000 psig (4134 bar) with hardened tubing and 30,000 psig (2067 bar) with annealed tubing, are made of 316/316L stainless steel. Available in outside diameters of 1/4, 3/8 and 9/16 inches.
Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing
Ultrahigh-Purity (UHP) Stainless Steel Tubing
Swagelok offers 316L stainless steel UHP tubing with a maximum electropolished internal surface area of 10 µin./0.25 µm Ra, suitable for orbital welding. Available in sizes from 1/8 to 2 inches and 6 to 18 mm, this tubing is clearly marked with size, material specifications and heat code.
Custom Manifolds
Custom Manifolds
Swagelok manifolds optimize space, reduce installation time and minimize leakage points through the use of fewer components. They are available with FK series, cone and threaded or NPT connections, including hardware.
Fittings-In-Assemblies
Fully built assemblies
We build standardized and custom combinations for gas distribution, grab sampling, mechanical seal support and many other purposes. This includes design support, fabrication, testing, warranty and installation support.

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us.

Ask your Questions
Cover_MaterialsSelection

Download material selection guide

Learn about types of corrosion, materials most commonly affected, and designed combinations you can rely on

Saving with fully built assemblies

We design, manufacture and test fluid system assemblies for customers, here in Waddinxveen

We combine safe, reliable Swagelok components to produce assemblies for analytical instrumentation, grab sampling and other applications. Design support, fabrication, assembly and pressure testing are included. Results are guaranteed, as are individual Swagelok components. We even schedule time to be on-site at installation to answer any questions.

Tube bending techniques

Gaining experience and knowledge in the theory and practice of tube bending is essential. By learning the measure-bend method through practical assignments, one can master an efficient bending technique.

Tube Bending

Videos

Hidden Costs of Leakage

Download "hidden costs of leaks" guide

Download this excerpt from the Tube Fitter's guide to learn the Leak Formula and best practice examples for prevention.

Frequently asked questions

What kind of tubing is right for our application?

When selecting a type and size of tubing for a job, we recommend you consider:

  1. Surface finish
  2. Material
  3. Hardness
  4. Wall thickness

With just those four factors you can come up with thousands of permutations. To help you narrow down your choices, Swagelok has developed tubing data sheets. There are separate sheets for more than a dozen different materials such as carbon steel, copper, aluminum and a variety of alloys.

Watch out for bends. When installing fittings near bends in the tubing, you need to make sure that you leave enough straight length in the tubing to properly bottom the tubing out in the fitting. How much is enough? The tubing data sheet provides a handy chart to help you.

To get our tubing data sheet, see the "Download Tubing Documentation" option at the top of this page.

How do you apply PTFE tape to tapered pipe threads?

Tapered pipe threads are one of the most common end connections in the industry. They are relatively easy to make, but they always need a sealing compound because there are designed gaps between the male and female wires.

This video covers preparation, tape size, winding procedures and subsequent tightening.

Does tubing quality vary much between manufacturers?

Indeed, the quality of tubing can vary greatly between different manufacturers. Here are some important points to look out for before installing tubing in a Swagelok fitting:

  • Seamless or welded: Check whether the tubing is seamless or welded.
  • Hardness: What is the hardness of the tubing?
  • Surface finish: Make sure the surface is free of scratches.
  • Ovality: Check the ovality of the tubing.
  • OD and ID: Check the outer diameter (OD) and inner diameter (ID) to make sure they are free of burrs.
  • Wall thickness: Make sure the wall thickness is adequate for the pressure the system will see.
  • Concentricity: Check that the wall thickness is the same throughout.
What is the pressure rating of a Swagelok tube fitting?

The pressure rating of a Swagelok tube fitting depends on the lowest rated component in the system in which it is installed. Sometimes the lowest pressure rated component is a pipe thread, a pressure gauge, or a valve. Other times it will be the pressure rating of the tubing itself, and that will vary depending on the tubing's size, wall thickness and material of construction.

Which materials are best for tubing, fittings, and ferrules?

In general, it is best to use the same materials. There are exceptions.

Example: if you have stainless steel pipes, use stainless steel ferrules and fittings. For plastic pipes, use plastic ferrules and fittings. The reason for matching materials is simple: you want the ferrules to be stronger than the pipes, so the ferrules can clamp onto the pipes and stay in place. This video explains more:

If the ferrules are made of a softer material than the tube, you won't get that clamping effect. Brass, for example, is softer than stainless steel. So brass ferrules will not give full clamping action on stainless steel pipes

Can you reuse a Swagelok tube fitting?

When properly installed, Swagelok fittings produce a repeatable, leak-tight seal even after being reassembled multiple times. Before disassembly, mark a line along the nut and body flat and use these marks to ensure that the fitting is reinstalled properly. Please watch the video demonstration below for the proper instructions:

If you have made changes in the system design, by moving a fitting to a new location or changing the tubing, you can't re-use the nuts and ferrules, but you can still re-use the fitting bodies. Even on a simple connector, you are saving a big percentage of the cost of using all-new parts. Think of a cross or a tee that is more robust - there is a huge cost savings opportunity there.

Is this tubing in stock and what is the price?

For personalized, up-to-the-minute answers to sales and support questions, please use green buttons on this page to request details/quote.

If you prefer to find answers yourself, visit products.swagelok.com, register for an account, and start exploring. Anyone can register, and completing the entire registration form will allow you to view pricing, order online, request quotes, store favorite products, assign customized part numbers, and save or forward your shopping cart.

Ask your Questions